??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23230.0534 Tipped point
HELP_VARIABLE
Company
Halder
Description
EH 23230. - Push Plunger, with pin, protected against rotating / with tipped point
Bill of material
23230.0534 Tipped point
BESTNR
Ref. No.
23230.0534
AUS
Version
with tipped point (picture 2)
D1
Diameter
M 20x1.5
D2
Diameter
14.5 mm
D3
Diameter
25 mm
D4
Diameter
-
D5
Diameter
M 5
D6
Diameter
5.3 mm
L1
Length
69.5 mm
L2
Length
33.0 mm
L3
Length
34 mm
L4
Length
18 mm
L5
Length
15.5 mm
L6
Length
47 mm
L7
Length
10 mm
T
min.
-
R
-
B
14 mm
S
10 mm
K
35 mm
SW1
Width Across Flats
12 mm
SW2
Width Across Flats
30 mm
G
Weight
209 g
F1
Spring load
40 N
F2
Spring load
130 N
Embedded user actions